(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Guide rollers with double-row angular contact ball bearings.
[Features]
· Perfect for use in applications that generate radial loads, axial loads in either direction and moment loads.
· Ideal as rollers for various sliding doors and carriers.
· Heavy-duty.
[Applications]
· Various types of sliding doors.
· A roller for carriers.
GRL-SWA-Y external appearance
GRL-SWA-Y dimensional drawing
GRL-SWA-Y application example
Part Number | D0 | min. | max. | D2 | L | d | d1 | d2 | L1 | A | B | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D1 | R1 | D1 | R1 | ||||||||||
GRL50SWA-Y | 50 | 14 | 27 | 20 | 30.9 | 35 | 21 | 10 | 30 | 24 | 17 | 3.3 | 14.4 |
GRL60SWA-Y | 60 | 16 | 32 | 25 | 37.9 | 42 | 23 | 12 | 32 | 26 | 20.1 | 3.5 | 16 |
GRL70SWA-Y | 70 | 20 | 38 | 30 | 44.5 | 49 | 28 | 15 | 35 | 29 | 24 | 6 |
Part Number | Bearing No. | Mass (g) | Compatible Roller Pins | |
---|---|---|---|---|
GRL50SWA-Y | 5200ZZ | 195 | RLP10SWA | RLP10EWA |
GRL60SWA-Y | 5201ZZ | 315 | RLP12SWA | RLP12EWA |
GRL70SWA-Y | 5202ZZ | 525 | RLP15SWA | RLP15EWA |
Bearing No. | Basic Dynamic Rated Load Cr(N) | Basic Static Rated Load Cor(N) |
---|---|---|
5200ZZ | 6,950 | 3,800 |
5201ZZ | 9,150 | 5,050 |
5202ZZ | 10,000 | 6,050 |
Technical data (rated load of bearing)
Main Body | Bearing / Retaining Ring |
---|---|
S45C Electroless nickel plating | Steel |
Part Number |
---|
GRL50SWA-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Roller Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,623.99 | GUIDE ROLLERS | 1 Piece(s) | 25 Day(s) | 10 | 50 | 21 |
Loading...
Shaft Type | No axis (round hole) | Roller Type | Y-Shaped | Bearing | Double Row Angular |
---|---|---|---|---|---|
Bearing Material | Steel | Roller Material | S45C | Lining Material | Without lining |
Surface Treatment | Electroless Nickel Plating |
How can we improve?
How can we improve?