(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Accessory for mounting adjusters for use by mounting to square pipes.
[Features]
· The hollow inside of the end cap is a tapered shape.
· Tightening it with a nut makes it difficult for the end cap to fall out.
· Usable temperature -30 to +100°C.
[Applications]
· As legs for housing constructed from square pipes.
NDEQ20/NDEQ30A/ NDEQ25/ NDEQ30B outline drawings
NDEQ25/ NDEQ30A outline drawings
Model Number | W | W1 | T1 | W2 | M | T | H1 | H2 | H | Allowable Load (kN) Note) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
NDEQ20-M8 | 20 | 20 | 1.5 | 17 | M8 × 1.25 | 6.5 | 30 | 10.5 | 37 | 3 | 17 |
NDEQ25-M8 | 25 | 25 | 1.5 | 22 | M8 × 1.25 | 6.5 | 30 | 10.5 | 36 | 23 | |
NDEQ25-M10 | M10 × 1.5 | 8 | 29.5 | 10 | 37 | 33 | |||||
NDEQ25-M12 | M12 × 1.75 | 10 | 27 | 8 | 41 | ||||||
NDEQ30A-M8 | 30 | 30 | 1.5 | 27 | M8 × 1.25 | 6.5 | 30 | 10.5 | 37 | 32 | |
NDEQ30A-M10 | M10 × 1.5 | 8 | 29.5 | 10 | 44 | ||||||
NDEQ30B-M8 | 2 | 26 | M8 × 1.25 | 6.5 | 30 | 10 | 31 | ||||
NDEQ30B-M10 | M10 × 1.5 | 8 | 29.5 | 42 |
Usable temperature -30 to +100°C
Part Number |
---|
NDEQ20-M8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size M | Width W (□) | Length W2 (□) |
---|---|---|---|---|---|---|---|---|---|
฿ 92.16 | ADJUSTER FOOTS | 1 Piece(s) | 5 Day(s) | 10 | M8x1.25 | 20 | 17 |
Loading...
Type | Accessory | Accessory Type | End Cap | Material | Polyamide Matte Black |
---|
Please check the type/dimensions/specifications of the part NDEQ20-M8 in the End Cap For Square Pipe (NDEQ) series.
Part Number |
---|
NDEQ25-M10 |
NDEQ25-M12 |
NDEQ25-M8 |
NDEQ30A-M10 |
NDEQ30A-M8 |
NDEQ30B-M10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Size M | Width W (□) | Length W2 (□) |
---|---|---|---|---|---|---|---|---|
฿ 124.27 | 1 Piece(s) | 7 Day(s) | 10 | M10x1.5 | 25 | 22 | ||
฿ 147.55 | 1 Piece(s) | Same day | 10 | M12x1.75 | 25 | 22 | ||
฿ 125.99 | 1 Piece(s) | Same day | 10 | M8x1.25 | 25 | 22 | ||
฿ 148.62 | 1 Piece(s) | 5 Day(s) | 10 | M10x1.5 | 30 | 27 | ||
฿ 152.81 | 1 Piece(s) | 5 Day(s) | 10 | M8x1.25 | 30 | 27 | ||
฿ 162.82 | 1 Piece(s) | 5 Day(s) | 10 | M10x1.5 | 30 | 26 |
How can we improve?
How can we improve?