1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Meter Inspection Door AT-Type (451-177)

BUILDING HARDWARE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Meter Inspection Door AT-Type
  • Meter Inspection Door AT-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Airtight rubber is placed on all sides inside the door to narrow the gap and reduce the intrusion of dust and dirt.
·It comes with a single-action flat handle (without key).

 
Part Number
451-177
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize H
(mm)
Size I
(mm)

฿ 9,237.67

BUILDING HARDWARE 1 Piece(s) 8 Day(s) 600600

Loading...

  1. 1

Basic Information

Type Inspection door Inspection Opening Types Meter inspection door Material Hot Zinc Plated Steel Plate
Finish Sash Primer Hanging Right Specifications One-Touch Flat Surface with Handle (no Key)