(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[SUGITA ACE 'Building Hardware' Product]
A 325 SUS bracket with single-sided countersunk.
[Specifications]
· Hairline finish.
[Notice]
· One side (inner side) countersunk.
· Please order units according to the minimum quantity.
Part Number |
---|
163-530 |
163-531 |
163-533 |
163-534 |
163-535 |
163-536 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size A (mm) | Size B (mm) | Load Capacity (kgf) |
---|---|---|---|---|---|---|---|---|
฿ 249.43 | BUILDER'S HARDWARE | 1 Piece(s) | Quote | 120 | - | 10 | ||
฿ 406.67 | BUILDING HARDWARE | 1 Piece(s) | Quote | 105 | 105 | 10 | ||
฿ 290.48 | BUILDING HARDWARE | 1 Piece(s) | Quote | 75 | 75 | 20 | ||
฿ 243.81 | BUILDING HARDWARE | 1 Piece(s) | Quote | 60 | 60 | 50 | ||
฿ 202.79 | BUILDING HARDWARE | 1 Piece(s) | Quote | 45 | 45 | 50 | ||
฿ 189.52 | BUILDING HARDWARE | 1 Piece(s) | Quote | 33 | 35 | 35 |
Loading...
Type | Joint Hardware for Wood | Junction Hardware Types for Woodworking | Metal fold, L-shaped hardware | Material | SUS304 |
---|---|---|---|---|---|
Finish | Hair line | Size C(mm) | 25 | Note | One Side (Inner Side) Countersinking |
How can we improve?
How can we improve?