1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Slide Ventilation Holes Below Floor A-Type

BUILDING HARDWARE

SUS Slide Ventilation Holes Below Floor A-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,863.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Polished finish SUS sliding underfloor air vent. Compatible with pipes of 107 × 114 mm

 
Part Number
316-821
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,863.05

BUILDING HARDWARE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Square shape Material SUS304
Finish Polishing Size H(mm) 205 Size W(mm) 455
Effective Ventilated Area (Exhaust)(㎤) 162