1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Resistor / Aluminum Resistor (316-111)

BUILDING HARDWARE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SUS Resistor / Aluminum Resistor
  • SUS Resistor / Aluminum Resistor
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Air vent with insect screen.
[Features]
·It is possible to fix the shutter by rotating the knob of the register.
·SUS (stainless steel) and aluminum material makes it difficult to rust.
·It comes with an insect screen.
[Applications]
·It is ideal for ventilation.
·It is ideal for use in places where pest invasion is a concern.

 
Part Number
316-111
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Finish Effective Ventilated Area (Exhaust)
(㎤)
External Dimension H
(mm)
External Dimension W
(mm)
Mounting Opening Dimension H
(mm)
Mounting Opening Dimension W
(mm)

฿ 2,106.99

BUILDING HARDWARE 1 Piece(s) 5 Day(s) AluminumAlumite Silver122200250160210

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Square shape