1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Building Hardware, ACE Push Type Round Resistor

BUILDING HARDWARE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Building Hardware, ACE Push Type Round Resistor
  • Building Hardware, ACE Push Type Round Resistor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[SUGITA ACE 'Building Hardware' Product]

A round push type ventilating opening that allows you to adjust the ventilation volume with a 3-stage opening and closing by pressing the front panel lightly with one finger.

[Features]
· The white gray glossy surface can prevent dust.

 
Part Number
321-980
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 620.63

BUILDING HARDWARE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Round Shape Material ASA
Color White Gray Size A(mm) φ97.7 Size B(mm) φ149.6
Size C(mm) φ106 Applicable Pipe SU100 100/106 Specifications -
Part Type Main Body

Please check the type/dimensions/specifications of the part 321-980 in the Building Hardware, ACE Push Type Round Resistor series.