1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Building Hardware, Sky Arm SA-20

BUILDING HARDWARE

Building Hardware, Sky Arm SA-20
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,195.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The rod is an efficient 5-pole rod with an angle, which exposes the washed items evenly to sunlight for speedy drying.
· The low mounting position makes it easier to use than conventional parallel drying racks.
· It is a simple design that does not spoil the aesthetics. If the concrete base is embedded in the ground, it is even nicer.

 
Part Number
243-680
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,195.63

BUILDING HARDWARE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Clotheshorse Metallic Material Clothes Drying Hardware Types Stand type Material ADC, Hard Rubber, SUS304
Finish Baked Acrylic Paint Finish, Polishing Color Stainless color Note Depth of at least 1,100 mm is required.