1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering Plastic Flat Hinge (with Switch Function) (SWEFH110-13CA)

HINGES

Engineering Plastic Flat Hinge (with Switch Function) (SWEFH110-13CA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use it when door locking notification is required.
· It can be installed on safety doors of machinery and manufacturing equipment.
· Since the housing is made of polyamide, double insulation of the internal circuit is secure and ground connection is unnecessary.
· Protection grade IP67 applicable product material is resin SUS, so it can also be used in environments exposed to frequent washing cycles.
· As the hinge and switch function are integrated, it is easy to assemble.

 
Part Number
SWEFH110-13CA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Contact Type

฿ 6,206.57

HINGES 1 Piece(s) 7 Day(s) 10Cable Connection Direction: Up1NO+3NC

Loading...

  1. 1

Basic Information

Length L(mm) 110 Flat Hinge Type Rectangle shaped Width W(mm) 60
Body Material Polyamide Main Body Type Flat Hinges Operating Environment Standard
Mounting Method Screw Additional Function Others Mounting Screw Hole Type Counterbored
Main Body Surface Treatment No Turning Angle(deg) 180 Main Body Color Black
Mounting Method Details M6 Bolt

Please check the type/dimensions/specifications of the part SWEFH110-13CA in the Engineering Plastic Flat Hinge (with Switch Function) series.

Products with similar specification

Part Number
SWEFH110-13CC
SWEFH110-22CA
SWEFH110-22CC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSpecifications Contact Type

฿ 6,206.57

1 Piece(s) 7 Day(s) 10Cable Connection Direction: Down1NO+3NC

฿ 6,013.82

1 Piece(s) 5 Day(s) 10Cable Connection Direction: Up2NO+2NC

฿ 6,206.57

1 Piece(s) 5 Day(s) 10Cable Connection Direction: Down2NO+2NC