1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Flat Hinge (Adjustable Type)

HINGES

Flat Hinge (Adjustable Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,182.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Serrations are given in the bush bottom and counterbore top of the main body.
· Adjust the positions of all the mounting holes by ± 2 mm in both vertical and horizontal directions by sliding the bush along the serration

 
Part Number
FTAH7660H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,182.70

HINGES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length L(mm) 60
Operating Environment Standard Body Material Zinc Die-Casting Main Body Surface Treatment Paint
Width W(mm) 76 Additional Function No Turning Angle(deg) 270
Mounting Method Screw Mounting Screw Hole Type Countersinks Main Body Color Black
Specifications The mounting hole position can be adjusted ±2 mm in both vertical and horizontal directions. Mounting Method Details M6 Flathead Bolt

Please check the type/dimensions/specifications of the part FTAH7660H in the Flat Hinge (Adjustable Type) series.