(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Usage environment: Standard
· Body material: Polyamide
· Body surface treatment: None
· Width W (mm): 60
· Additional function: None
· Turning angle (deg): 180
· Mounting method: Screw
· Mounting screw hole type: Counter-bore
· Body color: Black
· Mounting method details: M6 bolt
Flat Hinge Type | Rectangle shaped | Width W(mm) | 60 | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Type | Flat Hinges | Operating Environment | Standard | Mounting Method | Screw |
Additional Function | No | Mounting Screw Hole Type | Counterbored | Main Body Surface Treatment | No |
Turning Angle(deg) | 180 | Main Body Color | Black | Mounting Method Details | M6 Bolt |
Please check the type/dimensions/specifications of the part EFH7060HH in the Emperor, Flat Hinge series.
Part Number |
---|
EFH11060HH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|
฿ 873.85 | 1 Piece(s) | 5 Day(s) | 10 | 110 |
How can we improve?
How can we improve?