1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pull Handle (FPH)

Pull Handle (FPH)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 210.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Easy installation with inset type and snap structure.

 
Part Number
FPH92SLSALE
FPH137SL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)

฿ 210.47

฿ 109.49

IMAO 1 Piece(s) Same day 1092

฿ 276.23

HANDLES 1 Piece(s) 7 Day(s) 10137

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Main Body Type Recessed Type Mounting Method One-Touch
Main Body, Surface Treatment Matt Finish Additional Function No Overall width(mm) 37
Mounting Section Depth(mm) 19 Main Body Color Matte Black