(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MKF4-CR-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Main Body/Lever Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 648.14 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | Chrome Plating | M4 | - | - | Silver |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Rotating Radius R(mm) | 30 |
Main Body/Lever Material | Zinc Die-Casting | Mounting Section Material | SUS303 | Mounting Section Surface Treatment | No |
Adjustment screw for gap | No |
Please check the type/dimensions/specifications of the part MKF4-CR-SUS in the SUS Mini-Clamping Lever (MKF-SUS, MKR-SUS) series.
Part Number |
---|
MKF3-RE-SUS |
MKF3-SV-SUS |
MKF4-BR-SUS |
MKF4-OG-SUS |
MKF4-RE-SUS |
MKF4-SV-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Main Body/Lever Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 494.19 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | [Coating] Paint | M3 | - | - | Red | ||
฿ 497.78 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | [Coating] Paint | M3 | - | - | Silver | ||
฿ 497.78 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | [Coating] Paint | M4 | - | - | Black | ||
฿ 547.89 | 1 Piece(s) | 5 Day(s) | 10 | Female Thread | [Coating] Paint | M4 | - | - | Orange | ||
฿ 494.19 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | [Coating] Paint | M4 | - | - | Red | ||
฿ 497.78 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | [Coating] Paint | M4 | - | - | Silver |
How can we improve?
How can we improve?