Flat Clamp Lever (HKF/HKR)

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Handle for tightening and loosening screws without tools.
[Features]
· Can be used in tight places where a handle cannot be turned 360°.
· After screw tightening, the lifted handle can be moved to an arbitrary position.
· Main unit available in 4 colors (black and orange).
· Type of mounting part: tapped and stud.
[Applications]
· Ideal for position-adjusting parts, such as slides and long holes, etc.
Flat Adjustable Handle

Flat Adjustable Handle (HKF).

Flat Adjustable Handle (HKR).

Dimensional drawing.
| Size | R | M | H | D | H1 | H2 | D1 | S | A | No. of Teeth | Standard (Applicable Tool Size) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Flathead Screwdriver | Torx | ||||||||||||
| HKF HKR | 6 | 65 | M6 × 1 | 29.2 | 19.1 | 28.5 | 32.2 | 13.5 | 6.5 | 10.1 | 20 | (-) 5.5 | T20 |
Material
- Handle: zinc diecast (ZDC1), Coating: black, orange
- Locking element: SUM22L, black oxide coating