(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamping handle with torque-setting function.
[Features]
· Tightening torque can be set.
· When the desired torque is reached, the handle clicks to indicate completed tightening.
· Can be used in tight places where a handle cannot be turned 360°.
· After screw tightening, the lifted handle can be moved to an arbitrary position.
[Applications]
· Ideal for when a constant clamping forces is desired.
· Useful for position-adjusting parts, such as slides and long holes, etc.
Clamping handle with torque-setting function.
Dimensional drawing.
Size | R | M | H | D | H1 | H2 | D1 | H3 | H4 | A | B | W | W1 | W2 | No. of Teeth | Torque Range (N.m) | Tightening Force *1) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ATCL 6 | 60 | M6 × 1 | 40 | 22 | 32 | 44 | 10 | 27.5 | 8 | 13 | 30 | 6 | 5 | 2 | 12 | 1 to 3.5 | 0.8 to 2.9 |
ATCL 8 | 75 | M6 × 1.25 | 48 | 26 | 38 | 52.5 | 13 | 33 | 9 | 15 | 37 | 8 | 6 | 2.5 | 2 to 5.4 | 1.3 to 3.4 | |
ATCL10 | 90 | M10 × 1.5 | 57 | 32 | 45 | 62.5 | 16 | 39.5 | 10.5 | 18 | 39 | 10 | 3 to 8 | 1.5 to 4 |
*1) Use this tightening force as reference.
Part Number | Lf | Weight (g) | |
---|---|---|---|
Black | Orange | ||
ATCL 6-BK | ATCL 6-OG | 18 | 160 |
ATCL 8-BK | ATCL 8-OG | 22 | 270 |
ATCL10-BK | ATCL10-OG | 25 | 445 |
Tapped type has a through hole. A bolt can be used in the through hole.
Part Number | L | Weight (g) | |
---|---|---|---|
Black | Orange | ||
ATCL 6×15-BK | ATCL 6×15-OG | 15 | 167 |
ATCL 6×20-BK | ATCL 6×20-OG | 20 | 168 |
ATCL 6×25-BK | ATCL 6×25-OG | 25 | 169 |
ATCL 6×30-BK | ATCL 6×30-OG | 30 | 170 |
ATCL 8×20-BK | ATCL 8×20-OG | 20 | 282 |
ATCL 8×25-BK | ATCL 8×25-OG | 25 | 284 |
ATCL 8×30-BK | ATCL 8×30-OG | 30 | 286 |
ATCL 8×40-BK | ATCL 8×40-OG | 40 | 290 |
ATCL10×20-BK | ATCL10×20-OG | 20 | 464 |
ATCL10×25-BK | ATCL10×25-OG | 25 | 467 |
ATCL10×30-BK | ATCL10×30-OG | 30 | 470 |
ATCL10×40-BK | ATCL10×40-OG | 40 | 475 |
2. Turn the lifted handle to the desired position.
3. When the hand is released, the lever is returned and clamped due to the force of the internal spring (teeth engage with the ratchet every 30°).
4. Turn the handle to clamp. The handle clicks to indicate completed tightening to desired tightening torque.
1. Loosen the locking screw on the underside.
2. Make fine adjustments to the torque by turning the torque-adjusting screw in the side of the body.
3. Measure the torque with a torque wrench.
4. When the set torque is reached, tighten the locking screw.
Lever
Ratchet
Part Number |
---|
ATCL6X20-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,957.46 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | 60 | M6 | 20 | 800~2900 | Black |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism / Ratchet mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Mounting Section Type | Male thread |
Main Body/Lever Material | SCM440 | Main Body/Lever Surface Treatment | Paint | Mounting Section Material | SCM415 |
Mounting Section Surface Treatment | Black Oxide Coating | Adjustment screw for gap | No |
Please check the type/dimensions/specifications of the part ATCL6X20-BK in the Adjustable Torque Controller Lever (ATCL) series.
Part Number |
---|
ATCL10X30-BK |
ATCL10X30-OG |
ATCL10X40-BK |
ATCL6X20-OG |
ATCL6X25-OG |
ATCL6X30-BK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,727.24 | 1 Piece(s) | 7 Day(s) | 10 | 90 | M10 | 30 | 1500~4000 | Black | ||
฿ 3,727.24 | 1 Piece(s) | 7 Day(s) | 10 | 90 | M10 | 30 | 1500~4000 | Orange | ||
฿ 3,727.24 | 1 Piece(s) | 7 Day(s) | 10 | 90 | M10 | 40 | 1500~4000 | Black | ||
฿ 2,957.46 | 1 Piece(s) | 7 Day(s) | 10 | 60 | M6 | 20 | 800~2900 | Orange | ||
฿ 2,957.46 | 1 Piece(s) | 7 Day(s) | 10 | 60 | M6 | 25 | 800~2900 | Orange | ||
฿ 2,938.08 | 1 Piece(s) | Quote | 10 | 60 | M6 | 30 | 800~2900 | Black |
How can we improve?
How can we improve?