1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pull Handle

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pull Handle
  • Pull Handle
  • Pull Handle
  • Pull Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 393.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Info]
· Main body type: Special type· type of mounting part: female thread· mounting part diameter (mm) or nominal diameter· 4
· Additional functions: None
· Female thread
· Round hole machining· Blind hole
· Body material: Polyamide (glass fiber reinforced)
· Body surface treatment· None
· Mounting part material· Brass
· Mounting surface treatment· None
Main body height H (mm): 22, 26

 
Part Number
PH7-14G-PA
PH7-18B-PA
PH7-18G-PA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Height H
(mm)
Main Body Color

฿ 393.43

KNOBS 1 Piece(s) 7 Day(s) 1022Gray

฿ 434.55

KNOBS 1 Piece(s) 7 Day(s) 1026Black

฿ 434.55

KNOBS 1 Piece(s) 7 Day(s) 1026Gray

Loading...

  1. 1

Basic Information

Mounting Section Diameter (mm) and/or Diameter M4 Mounting Section Type Female Thread Main Body Type Special Forms
Main Body Material Polyamide (Glass Fiber Reinforced) Mounting Section Material Brass Additional Function No
Female Thread, Round hole processing Blind Hole Main Body Surface Treatment No Mounting Section Surface Treatment No