Engineering Plastic Leveling Pad (ELP25/40)

Brand :
IMAO
Caution
Product Description
Cost-effective leveling pad made of engineering plastic.
[Features]
· Available in steel and stainless steel materials.
· Operating temperature: -30 to +100°C.
[Applications]
· Ideal as feet for machinery, for height adjustment of various equipment and as a leveling foot.
Engineering Plastic Leveling Pad

ELP

Dimensional drawing
| Size | D | M | L2 | W | Allowable Load (kN) | |
|---|---|---|---|---|---|---|
| ELP | 25-M 6 | 25 | M 6 × 1 | 11 | 13 | 1.5 |
| 25-M 8 | M 8 × 1.25 | 2.5 | ||||
| 30-M 6 | 30 | M 6 × 1 | 12 | 17 | 1.5 | |
| 30-M 8 | M 8 × 1.25 | 2.5 | ||||
| 30-M10 | M10 × 1.5 | 3 | ||||
| 40-M 8 | 40 | M 8 × 1.25 | 13 | 2.5 | ||
| 40-M10 | M10 × 1.5 | 3 | ||||
| 40-M12 | M12 × 1.75 | 5 | ||||
Material
- Pad: polyamide matte black
- Screw: STKM13C, zinc plated
Notes
- The pads are fixed, so make sure to avoid unbalanced loads.
- The ELP type does not have a Phillips head hole on the bottom of the foot.