(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This rubber vibration damper prevents noise and bad effects on surrounding machinery, extending the life of your equipment.
[Features]
· Dampens and absorbs the vibrations of machinery in operation.
· 7 types to suit your mounting application.
· Easy selection method.
· Made from natural rubber.
· Stainless steel model also available.
[Applications]
· For prevention of vibration of ventilators, engines, various industrial machinery, etc.
Rubber Vibration Damper (Tapped/Tapped) outline drawing
Made Of Steel | Made Of SUS | D | H | M | Lf | Maximum Load (N) | Maximum Curvature (mm) | Spring Constant (N/m) | Mass (g) | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | Part Number | Steel | SUS | Steel | SUS | Steel | SUS | |||||
VD3-0808M 3 | VD3-0808M 3-SUS | 8 | 8 | M3 × 0.5 | 3 | 85 | 2 | 43 | 1 | |||
VD3-1010M 4 | VD3-1010M 4-SUS | 10 | 10 | M 4 × 0.7 | 4 | 100 | 2.5 | 40 | 2 | |||
VD3-1015M 4 | VD3-1015M 4-SUS | 15 | 100 | 65 | 3.75 | 27 | 17 | 3 | ||||
VD3-1510M 4 | VD3-1510M 4-SUS | 15 | 10 | M 4 × 0.7 | 4 | 325 | 324 | 2 | 163 | 162 | 4 | |
VD3-1515M 4 | VD3-1515M 4-SUS | 15 | 280 | 150 | 3.75 | 75 | 40 | 6 | ||||
VD3-1520M 4 | VD3-1520M 4-SUS | 20 | 234 | 5 | 47 | 8 | ||||||
VD3-2015M 6 | VD3-2015M 6-SUS | 20 | 15 | M 6 × 1 | 6 | 227 | 479 | 1.5 | 3.75 | 151 | 128 | 13 |
VD3-2020M 6 | VD3-2020M 6-SUS | 20 | 430 | 5 | 86 | 16 | ||||||
VD3-2025M 6 | VD3-2025M 6-SUS | 25 | 433 | 6.25 | 69 | 19 | ||||||
VD3-2520M 6 | VD3-2520M 6-SUS | 25 | 20 | M 6 × 1 | 6 | 620 | 5 | 3.75 | 124 | 165 | 26 | |
VD3-2525M 6 | VD3-2525M 6-SUS | 25 | 529 | 6.25 | 85 | 29 | ||||||
VD3-2530M 6 | VD3-2530M 6-SUS | 30 | 524 | 7.5 | 70 | 25 | ||||||
VD3-3020M 8 | VD3-3020M 8-SUS | 30 | 20 | M 8 × 1.25 | 8 | 1,067 | 0.7 | 5 | 1,524 | 213 | 39 | |
VD3-3030M 8 | VD3-3030M 8-SUS | 30 | 1,055 | 1,053 | 7.5 | 141 | 140 | 45 | ||||
VD3-3040M 8 | VD3-3040M 8-SUS | 40 | 2,100 | 10 | 210 | 53 | ||||||
VD3-4030M 8 | VD3-4030M 8-SUS | 40 | 30 | M 8 × 1.25 | 8 | 1,574 | 7.5 | 210 | 80 | |||
VD3-4040M 8 | VD3-4040M 8-SUS | 40 | 1,397 | 10 | 140 | 98 | ||||||
VD3-5030M 10 | VD3-5030M10-SUS | 50 | 30 | M10 × 1.5 | 10 | 3,300 | 7.5 | 440 | 125 | |||
VD3-5040M 10 | VD3-5040M10-SUS | 40 | 2,130 | 10 | 213 | 150 | ||||||
VD3-5050M 10 | VD3-5050M10-SUS | 50 | 2,188 | 11.25 | 12.5 | 194 | 175 | 125 |
Part Number |
---|
VD3-2520M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Load (N) | Connecting Screw M | Height H (mm) | Spring Constant (N/mm) | Operating Temperature Range (°C) | Outer Diameter D (mm) | Mount material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 79.04 | VIBRATION MATERIAL | 1 Piece(s) | 25 Day(s) | 10 | 620 | M6 | 20 | 124 | -40~80 | 25 | Steel |
Loading...
Type | Anti-vibration Rubber | Applications | Vibration Damping Proofing / Vibration Isolation | Operating Characteristics | Standard |
---|---|---|---|---|---|
Connection Type | Both sides tapped | Hardness(Shore A) | 55±5 | Antivibration Rubber Type | Round shape |
Vibration Absorber Material | Natural Rubber (NR) |
How can we improve?
How can we improve?