Anti-vibration rubber (male thread on both sides) VD1

Brand :
IMAO
Caution
- Product images, including shape and color, may differ from the actual product.
Product Description
Anti-vibration rubber that prevents noise and adverse effects on adjacent machines, and extends the lifespan of machine equipment.
[Features]
· Dampens and absorbs vibrations caused by machines in operation
· Simple selection method
· Uses natural rubber
[Applications]
· Anti-vibration for blowers, engines, and various industrial equipment
Drawing

Specifications Table
| Steel | stainless steel | D | H | M | L | Maximum load (N) | Maximum Deflection (mm) | Spring constant (N/mm) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|
| Product number | Product number | ||||||||
| VD1-0808M 3 | VD1-0808M 3-SUS | 8 | 8 | M3 × 0.5 | 6 | 85 | 2 | 43 | 1 |
| VD1-1010M 4 | VD1-1010M 4-SUS | 10 | 10 | M4 × 0.7 | 10 | 100 | 2.5 | 40 | 2 |
| VD1-1015M 4 | VD1-1015M 4-SUS | 15 | 3.75 | 26 | 3 | ||||
| VD1-1508M 4 | VD1-1508M 4-SUS | 15 | 8 | M4 × 0.7 | 10 | 537 | 2 | 269 | 5 |
| VD1-1510M 4 | VD1-1510M 4-SUS | 10 | 325 | 2.5 | 130 | 6 | |||
| VD1-1515M 4 | VD1-1515M 4-SUS | 15 | 280 | 3.75 | 75 | 7 | |||
| VD1-1520M 4 | VD1-1520M 4-SUS | 20 | 234 | 5 | 47 | 8 | |||
| VD1-2015M 6 | VD1-2015M 6-SUS | 20 | 15 | M6 × 1 | 18 | 479 | 3.75 | 128 | 18 |
| VD1-2020M 6 | VD1-2020M 6-SUS | 20 | 430 | 5 | 86 | 25 | |||
| VD1-2025M 6 | VD1-2025M 6-SUS | 25 | 433 | 6.25 | 69 | 20 | |||
| VD1-2515M 6 | VD1-2515M 6-SUS | 25 | 15 | M6 × 1 | 18 | 1068 | 3.75 | 285 | 28 |
| VD1-2520M 6 | VD1-2520M 6-SUS | 20 | 620 | 5 | 124 | 31 | |||
| VD1-2525M 6 | VD1-2525M 6-SUS | 25 | 529 | 6.25 | 85 | 35 | |||
| VD1-2530M 6 | VD1-2530M 6-SUS | 30 | 524 | 7.5 | 70 | 38 | |||
| VD1-3015M 8 | VD1-3015M 8-SUS | 30 | 15 | M8 × 1.25 | 20 | 2080 | 3.75 | 555 | 45 |
| VD1-3020M 8 | VD1-3020M 8-SUS | 20 | 1067 | 5 | 213 | 50 | |||
| VD1-3030M 8 | VD1-3030M 8-SUS | 30 | 1055 | 7.5 | 141 | 57 | |||
| VD1-4020M 8 | VD1-4020M 8-SUS | 40 | 20 | M8 × 1.25 | 23 | 2430 | 5 | 486 | 80 |
| VD1-4030M 8 | VD1-4030M 8-SUS | 30 | 1574 | 7.5 | 210 | 95 | |||
| VD1-4040M 8 | VD1-4040M 8-SUS | 40 | 1397 | 10 | 140 | 100 | |||
| VD1-5020M10 | VD1-5020M10-SUS | 50 | 20 | M10 × 1.5 | 28 | 4100 | 5 | 820 | 130 |
| VD1-5030M10 | VD1-5030M10-SUS | 30 | 3300 | 7.5 | 440 | 184 | |||
| VD1-5040M10 | VD1-5040M10-SUS | 40 | 2130 | 10 | 213 | 170 | |||
| VD1-5045M10 | VD1-5045M10-SUS | 45 | 2046 | 11.25 | 182 | 180 | |||
| VD1-5050M10 | VD1-5050M10-SUS | 50 | 2188 | 12.5 | 175 | 195 |