1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Pin (Concentric) (PCRLP-S)

Roller Pin (Concentric) (PCRLP-S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 383.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Track roller pin.
[Features]
· Dedicated for R-type track rollers (PCTR-R).
[Applications]
· As shaft for R-type track rollers (PCTR-R).
· Can also be used in a set with PCRLP-E (eccentric).

For PCTR-R Only

PCRLP05S external appearance

PCRLP05S external appearance

PCRLP05S dimensional drawing

PCRLP05S dimensional drawing

PCRLP-S 08 to 20 external appearance

PCRLP-S 08 to 20 external appearance

PCRLP-S 08 to 20 dimensional drawing

PCRLP-S 08 to 20 dimensional drawing

Part numberD
(g7)
LD1AML1Mass
(g)
PCRLP05SSee dimensional drawing4
PCRLP08S811127.5M5 × 0.8-30L10.516
PCRLP12S1215.9199M8 × 1.25-40L13.553
PCRLP15S15192210M10 × 1.5-45L1493
PCRLP20S2022.62512M12 × 1.75-55L17.9161
Part Number
PCRLP05S
PCRLP08S
PCRLP12S
PCRLP15S
PCRLP20S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(φ)
Nominal of Thread M

฿ 487.75

GUIDE ROLLERS 1 Piece(s) 7 Day(s) 105M4×0.7

฿ 383.14

GUIDE ROLLERS 1 Piece(s) 7 Day(s) 108M5×0.8

฿ 417.00

GUIDE ROLLERS 1 Piece(s) 5 Day(s) 1012M8×1.25

฿ 465.38

GUIDE ROLLERS 1 Piece(s) 7 Day(s) 1015M10×1.5

฿ 630.46

GUIDE ROLLERS 1 Piece(s) 7 Day(s) 1020M12×1.75

Loading...

  1. 1
 

Basic Information

Material S45C