1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OK Vise (Double Type) (FK2-VT-W)

CLAMPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • OK Vise (Double Type)
  • OK Vise (Double Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· V type chock has pins with powerful operation, and just tightening with hex head wrench provides simple, powerful clamping force.
· After tightening, both mouth rings reverse force is unified and V-type chock is engaged, so power and endurance can be maintained.

 
Part Number
FK2-VT-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSClamping Force
(kN)
Applicable Bolt (when T groove is used) Applicable Bolt (when screw hole is used) OK-Vise specifications

฿ 21,209.63

CLAMPS 1 Piece(s) 7 Day(s) 1090M16-60LM16-55LSerrated jaw

Loading...

  1. 1

Basic Information

Type Main Body

Please check the type/dimensions/specifications of the part FK2-VT-W in the OK Vise (Double Type) series.

Products with similar specification

Part Number
DK2-VT-W
DK2-VT-W-F
FK2-VT-W-F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSClamping Force
(kN)
Applicable Bolt (when T groove is used) Applicable Bolt (when screw hole is used) OK-Vise specifications

฿ 12,613.91

1 Piece(s) 7 Day(s) 1050M12-40LM12-35LSerrated jaw

฿ 12,597.18

1 Piece(s) 7 Day(s) 1050M12-40LM12-35L-

฿ 21,263.99

1 Piece(s) 7 Day(s) 1090M16-60LM16-55L-