1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Torika【100 Pieces Per Package】 (T-5)

JDI1 FASTENING

Torika (T-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Anchor Bolt
[Overall length (mm)] 31 36 51
[Outer Diameter (φ) ] 5 6 8
[Drill diameter (mm)] 5 6 8

Part Number
T-5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFull Length
(mm)
O.D.
(φ)
Drill Diameter
(mm)

฿ 503.23

JDI1 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 103155

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Please check the type/dimensions/specifications of the part T-5 in the Torika series.

Products with similar specification

Part Number
T-6
T-8
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFull Length
(mm)
O.D.
(φ)
Drill Diameter
(mm)

฿ 696.77

1 Pack(s)

100 Pieces Per Package

5 Day(s) 103666

฿ 1,045.16

1 Pack(s)

100 Pieces Per Package

5 Day(s) 105188