(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Stainless steel
[Surface treatment] None Chromate plating Hot-dip galvanizing
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Screw | Outer Diameter A (mm) | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,853.91 | JDI1 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | - | Iron | Molten Zinc Plating | M8X1.25 | 12 | 65 | ||
฿ 8,051.61 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | - | Iron | Molten Zinc Plating | M10X1.5 | 14.0 | 70 | ||
฿ 8,709.68 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | Iron | Molten Zinc Plating | M10X1.5 | 14.0 | 80 | ||
฿ 16,722.58 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | - | Iron | Molten Zinc Plating | M10X1.5 | 14.0 | 100 | ||
฿ 11,991.83 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | - | Iron | Molten Zinc Plating | M10X1.5 | 14.0 | 120 | ||
฿ 12,387.10 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | - | Iron | Molten Zinc Plating | M10X1.5 | 14.0 | 150 | ||
฿ 6,451.06 | JDI1 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | - | Iron | Molten Zinc Plating | M12X1.75 | 17.3 | 100 | ||
฿ 9,655.98 | JDI1 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 15 Day(s) | - | Iron | Molten Zinc Plating | M12X1.75 | 17.3 | 160 | ||
฿ 8,295.40 | JDI1 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 15 Day(s) | - | Iron | Molten Zinc Plating | M12X1.75 | 17.3 | 120 | ||
฿ 294.74 | JDI1 FASTENING | 50 Piece(s) | 15 Day(s) | - | Iron | Molten Zinc Plating | M12X1.75 | 17.3 | 200 | |||
฿ 5,806.45 | JDI1 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | - | Iron | Molten Zinc Plating | M16X2 | 21.7 | 100 | ||
฿ 7,384.47 | JDI1 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 15 Day(s) | - | Iron | Molten Zinc Plating | M16X2 | 21.7 | 160 | ||
฿ 107,380.96 | JDI1 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 15 Day(s) | - | Iron | Molten Zinc Plating | M16X2 | 21.7 | 120 | ||
฿ 8,472.94 | JDI1 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 15 Day(s) | - | Iron | Molten Zinc Plating | M16X2 | 21.7 | 200 | ||
฿ 937.72 | JDI1 FASTENING | 20 Piece(s) | 10 Day(s) | - | Iron | Molten Zinc Plating | M20X2.5 | 25.4 | 160 | |||
฿ 11,434.84 | JDI1 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 15 Day(s) | - | Iron | Molten Zinc Plating | M20X2.5 | 25.4 | 200 | ||
฿ 7,122.58 | JDI1 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | - | Iron | Chromate Plating | M6X1 | 10.5 | 50 | ||
฿ 8,299.35 | JDI1 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | Iron | Chromate Plating | M8X1.25 | 12 | 65 | ||
฿ 5,032.26 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | Iron | Chromate Plating | M10X1.5 | 14.0 | 80 | ||
฿ 109.94 | JDI1 FASTENING | 1 Piece(s) | 5 Day(s) | - | Iron | Chromate Plating | M10X1.5 | 14.0 | 100 | |||
฿ 9,295.24 ฿ 4,580.69 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Iron | Chromate Plating | M10X1.5 | 14.0 | 120 | ||
฿ 7,083.87 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | - | Iron | Chromate Plating | M10X1.5 | 14.0 | 150 | ||
฿ 5,574.19 | JDI1 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | - | Iron | Chromate Plating | M12X1.75 | 17.3 | 100 | ||
฿ 4,587.10 | JDI1 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | - | Iron | Chromate Plating | M12X1.75 | 17.3 | 120 | ||
฿ 5,864.52 | JDI1 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 15 Day(s) | - | Iron | Chromate Plating | M12X1.75 | 17.3 | 160 | ||
฿ 171.50 | JDI1 FASTENING | 50 Piece(s) | 15 Day(s) | - | Iron | Chromate Plating | M12X1.75 | 17.3 | 200 | |||
฿ 5,535.48 | JDI1 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | - | Iron | Chromate Plating | M16X2 | 21.7 | 100 | ||
฿ 6,241.94 | JDI1 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | - | Iron | Chromate Plating | M16X2 | 21.7 | 120 | ||
฿ 5,661.29 | JDI1 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 15 Day(s) | - | Iron | Chromate Plating | M16X2 | 21.7 | 200 | ||
฿ 919.74 | JDI1 FASTENING | 1 Piece(s) | 5 Day(s) | - | Iron | Chromate Plating | M20X2.5 | 25.4 | 160 | |||
฿ 8,394.29 | JDI1 FASTENING | 1 Pack(s) | 15 Pieces Per Package | 15 Day(s) | - | Iron | Chromate Plating | M20X2.5 | 25.4 | 200 | ||
฿ 25,703.23 | JDI1 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M6X1 | 10.5 | 50 | ||
฿ 30,753.11 | JDI1 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | Stainless Steel | NA | M8X1.25 | 12 | 65 | ||
฿ 21,754.84 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M10X1.5 | 14.0 | 70 | ||
฿ 22,451.61 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Stainless Steel | NA | M10X1.5 | 14.0 | 80 | ||
฿ 25,548.39 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M10X1.5 | 14.0 | 100 | ||
฿ 30,541.94 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Stainless Steel | NA | M10X1.5 | 14.0 | 120 | ||
฿ 33,948.39 | JDI1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M10X1.5 | 14.0 | 150 | ||
฿ 20,903.23 | JDI1 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M12X1.75 | 17.3 | 100 | ||
฿ 21,716.13 | JDI1 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M12X1.75 | 17.3 | 120 | ||
฿ 26,245.16 | JDI1 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M12X1.75 | 17.3 | 160 | ||
฿ 793,809.53 | JDI1 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M12X1.75 | 17.3 | 200 | ||
฿ 20,158.81 | JDI1 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M16X2 | 21.7 | 100 | ||
฿ 40,180.65 | JDI1 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M16X2 | 21.7 | 160 | ||
฿ 707,619.05 | JDI1 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M16X2 | 21.7 | 200 | ||
฿ 43,666.67 | JDI1 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M20X2.5 | 25.4 | 160 | ||
฿ 39,695.24 | JDI1 FASTENING | 1 Pack(s) | 15 Pieces Per Package | 15 Day(s) | 10 | Stainless Steel | NA | M20X2.5 | 25.4 | 200 |
Loading...
Type | Anchor Bolt |
---|
How can we improve?
How can we improve?