(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel
[Surface treatment] Trivalent chromate Screw thread
[Type] Metric coarse Application / function Simple mount
[Surface treatment] (Details) Trivalent white
[Nominal thread (M)] 4 5 6 8 10 Dimension A (mm) 13.2 16.0 Dimension B (mm) 13.6 17.0 Dimension C (mm) 8.8 9.5 10.4 12.0 13.5
Material | Steel | Surface Treatment | Trivalent Chromate | Screw Thread Types | Metric coarse |
---|---|---|---|---|---|
Application / Functions | Simple mounting | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | Trivalent White |
Please check the type/dimensions/specifications of the part CN-M4-16K in the Cage Nut (K type)(Trivalent White Plated) series.
Part Number |
---|
CN-M10-17K |
CN-M10-32K |
CN-M4-27K |
CN-M5-27K |
CN-M6-16K |
CN-M6-27K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 63.87 | 4 Piece(s) | 5 Day(s) | 10 | 10 | 16.0 | 17.0 | 10.4 | ||
฿ 63.87 | 4 Piece(s) | 5 Day(s) | 10 | 10 | 16.0 | 17.0 | 12.0 | ||
฿ 23.61 | 4 Piece(s) | 5 Day(s) | 10 | 4 | 13.2 | 13.6 | 9.5 | ||
฿ 20.13 | 4 Piece(s) | 5 Day(s) | 10 | 5 | 13.2 | 13.6 | 9.5 | ||
฿ 19.35 | 1 Piece(s) | Same day | 10 | 6 | 13.2 | 13.6 | 8.8 | ||
฿ 19.05 | 4 Piece(s) | Available | 5 Day(s) | 10 | 6 | 13.2 | 13.6 | 9.5 |
How can we improve?
How can we improve?