1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screwsert (Type SCT)

Screwsert (Type SCT)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 33.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Self-tapping Used
[Application] Resin: General
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 3, 4, 5, 6, 8, 10, Length (following insertion)
[L](D = screw diameter M) 2D 2.5D
[Length] B (mm) 6.0 8.0 10.0 14.0 15.0 18.0

Part Number
BRM3-6.0
BRM5-10.0
BRM6-14.0
BRM8-15.0
SCT-BRM4-8.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M (after insertion)
(mm)
Length L (after insertion) (D = Thread Dia. M) Length B
(mm)

฿ 33.53

JDI1 FASTENING 1 Piece(s) Available 5 Day(s) 1032D6.0

฿ 61.16

JDI1 FASTENING 1 Piece(s) 5 Day(s) 1052D10.0

฿ 110.32

JDI1 FASTENING 1 Piece(s) 5 Day(s) 1062.5D14.0

฿ 160.26

JDI1 FASTENING 1 Piece(s) 5 Day(s) 1082D15.0

฿ 57.15

JDI1 FASTENING 1 Piece(s) Available 5 Day(s) 1042D8.0

Loading...

  1. 1

Basic Information

Type Self-Tapping Material Brass Screw Type Metric (coarse) Thread
Application General Resin Notch No Shape Standard
Sales Unit Low Quantity (can be purchased from one)