(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel SUS410
[Surface treatment] None, trivalent chromate, painting, coating
Part Number |
---|
RI-4X12 |
TT-3W-4X12 |
TT-3W-4X19 |
TT-410-4X12 |
TT-410RGB-4X12 |
TT-410TRB-4X12 |
TT-RGB-4X12 |
TT-TRB-4X12 |
TT-TRS-4X12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length | Material | Surface Treatment | Surface Treatment (Details) | Number of pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,903.23 | YHR1 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 12 | Steel | [Paint / Coating] Painting / Coating | Ivory Paint | 1500X10 | ||
฿ 2,548.58 | YHR1 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 12 | Steel | Trivalent Chromate | Trivalent White | 1500X10 | ||
฿ 2,322.58 | YHR1 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 31 Day(s) | 10 | 19 | Steel | Trivalent Chromate | Trivalent White | 1000X10 | ||
฿ 14.29 | YHR1 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Stainless] SUS410 | No | No | 1500X10 | ||
฿ 5,806.45 | YHR1 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 15 Day(s) | - | 12 | [Stainless] SUS410 | Silver / copper / tin plated | Rasupa GB | 1500X10 | ||
฿ 5,934.19 | YHR1 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 12 | [Stainless] SUS410 | [Paint / Coating] Painting / Coating | R Black (Ruspert Black) | 1500X10 | ||
฿ 2,903.23 | YHR1 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 12 | Steel | Silver / copper / tin plated | Rasupa GB | 1500X10 | ||
฿ 3,165.72 | YHR1 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 12 | Steel | [Paint / Coating] Painting / Coating | R Black (Ruspert Black) | 1500X10 | ||
฿ 2,903.23 | YHR1 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 12 | Steel | [Paint / Coating] Painting / Coating | R Silver (Ruspert Silver) | 1500X10 |
Loading...
Type | A thin metal sheet | Thread Nominal (M) | 4 | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Sales Unit | Box/package | Thread Diameter(mm) | 3.9 |
How can we improve?
How can we improve?