(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel SUS410
[Surface treatment] None, trivalent chromate
Part Number |
---|
3W-4.2X32 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Material | Surface Treatment | Surface Treatment (Details) | Size (mm) | Thread Diameter (mm) | Number of pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,596.55 | YHR1 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4.2 | Steel | Trivalent Chromate | Trivalent White | 4.2X32 | 4.2 | 1000X10 |
Loading...
Type | Course Thread | Length | 25 | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part 3W-4.2X32 in the Flexible Head Coarse Thread Screw series.
Part Number |
---|
3W-4.2X28 |
3W-4.2X41 |
3W-4.2X51 |
3W-4.8X65 |
3W-4.8X75 |
410-4.2X41 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Material | Surface Treatment | Surface Treatment (Details) | Size (mm) | Thread Diameter (mm) | Number of pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,439.54 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4.2 | Steel | Trivalent Chromate | Trivalent White | 4.2X28 | 4.2 | 1000X10 | ||
฿ 996.96 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4.2 | Steel | Trivalent Chromate | Trivalent White | 4.2X41 | 4.2 | 500X10 | ||
฿ 1,170.23 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4.2 | Steel | Trivalent Chromate | Trivalent White | 4.2X51 | 4.2 | 500X10 | ||
฿ 1,056.41 | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 4.8 | Steel | Trivalent Chromate | Trivalent White | 4.8X65 | 4.8 | 300X10 | ||
฿ 878.56 | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 4.8 | Steel | Trivalent Chromate | Trivalent White | 4.8X75 | 4.8 | 200X10 | ||
฿ 2,052.34 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4.2 | [Stainless] SUS410 | No | No | 4.2X41 | 4.2 | 500X10 |
How can we improve?
How can we improve?