1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trumpet Head Coarse Thread Iron Screw (Type G)【500 Pieces Per Package】

YHR1 FASTENING

Trumpet Head Coarse Thread Iron Screw (Type G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,892.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse thread
[Screw nominal designation (M)] 5.5
[Length] 38
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) chromate plating
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Size (mm)] 5.5X38
[Screw diameter (mm)] 5.5

Part Number
C-5.5X38
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,892.28

YHR1 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 5.5 Length 38
Material Steel Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating
Mounting Hole Shape Phillips Sales Unit Box/package Size(mm) 5.5X38
Thread Diameter(mm) 5.5 Number of pieces 500X10

Please check the type/dimensions/specifications of the part C-5.5X38 in the Trumpet Head Coarse Thread Iron Screw (Type G) series.