1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Jack Point For Roof Repairs, Set Of Long Sized Hex Screw With Washer And Gasket【100 Pieces Per Package】

YHR1 FASTENING

Jack Point For Roof Repairs, Set Of Long Sized Hex Screw With Washer And Gasket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,554.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Stainless steel washers for screws and neo-seal attached.

Jack Point For Roof Repairs, Set of Long Sized Hex Screw With Washer And Gasket: related images

Part Number
3W-HJC105YH
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,554.84

YHR1 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 6 Length L (mm) 105 Detailed Shape Standard
Mounting Hole Shape No Basic Shape Hex Material Zinc Die-Casting
Surface Treatment Bright Chromate Plating Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard / Washer Included / Flanged Sales Unit Box/package Application Standard