1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack Point For ALC (Steel Frame Material) Flower Head【150 Pieces Per Package】 (Part Number)

YHR1 FASTENING

Jack Point For ALC (Steel Frame Material) Flower Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,393.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A screw for mounting AAC to steel base materials. [Materials] [steel]Steel "Surface Treatment" "Trivalent Chromate" Trivalent White

Part Number
3W-5X60X41
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,393.55

YHR1 FASTENING 1 Pack(s)

150 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Trivalent White Thread Type Drill Screw
Sales Unit Box/package Number of pieces 150 x 10