1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insertion Tool for Ensat and Gripp, for Manual Processing, 619 Type

Insertion Tool for Ensat and Gripp, for Manual Processing, 619 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,458.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A hand tool for Ensat. Size / internal screw d1 (mm) 14 18 size / internal screw d1 (mm) 14 18

Part Number
619-000140-000
619-000180-000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize/Internal Thread d1
(mm)

฿ 7,458.34

KEK1 FASTENING 1 Piece(s) 6 Day(s) 14

฿ 7,812.00

KEK1 FASTENING 1 Piece(s) 15 Day(s) 18

Loading...

  1. 1

Basic Information

Type Tool Overall length (length)(mm) 97 Hex size(mm) 22