1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
[Single-Action Attachment/Release] Wedge Lock Clamper (Part Number)

WEDGE ROCK CLAMPER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • [Single-Action Attachment/Release] Wedge Lock Clamper
  • [Single-Action Attachment/Release] Wedge Lock Clamper
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,615.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • * This button lock clamper is used with the dedicated case.
  • QCWE and QCWE-S will be switched sequentially from February 2021 as soon as the current specifications are out of stock.
    ·Changed the main body ON-OFF printing from printing to laser marking
    ·Changed the main body material from S45C electroless nickel plating to SUS303
    There is no change in materials other than the main body.

Product Description

It is a fastening part, an alternative to bolts, that allows single-action attachment/detachment of attachments and replacement of jigs involving switching equipment models.
It is one of the best product when you want to minimize flapping.
The wedge pushes the ball out and hits the tapered surface inside the case, pulling the plate in.
[Features]
·No tools needed: Anyone can easily tighten it.
·Fixed with single-action: single-action switching between clamp and unclamp.
·Fixed with the same strength no matter who does: It eliminates the variation in tightening force among personnel.
·Easy to see ON/OFF: You can tell at a glance by the direction of the knob whether it is fixed or not.


What is a wedge lock clamper?

What is a wedge lock clamper?

When you want to minimize flapping

*This Quarter-Turn Clamp product should be used as a set with the Cam Receptacle.

Clamping force30 N/50 N
Width⌀25/⌀34
Features· Clear ON and OFF
・ Also available in all stainless steel
The wedge pushes the ball out and hits the tapered surface inside the case, pulling the plate in.

The wedge pushes the ball out and hits the tapered surface inside the case, pulling the plate in.

Operation method

Operating procedure

Operating procedure

*Follow the procedure in reverse to unclamp.

Operation procedure of the wedge lock clamper (video)

Example of use

Replace star wheel and guide

Replace star wheel and guide

Replacing attachments for conveyer systems

Replacing attachments for conveyer systems

Product line-up

Product line-up

Products Used In Combination

Part Number
QCWE0625-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Body Material Length L
(mm)
Main Body Height H
(mm)
Applicable Plate Thickness
(mm)
Knob Material Main Body Surface Treatment Shaft Material Shaft Surface Treatment

฿ 1,615.43

WEDGE ROCK CLAMPER 1 Piece(s) Same day 10-S45C19.524.56~10PolyamideElectroless nickel platedS45CElectroless nickel plated

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part QCWE0625-10 in the [Single-Action Attachment/Release] Wedge Lock Clamper series.

Products with similar specification

Part Number
QCWE0625-10-SUS
QCWE0625-10S
QCWE1034-14-DEL
QCWE1034-14-SUS
QCWE1034-14S
QCWE1034-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Body Material Length L
(mm)
Main Body Height H
(mm)
Applicable Plate Thickness
(mm)
Knob Material Main Body Surface Treatment Shaft Material Shaft Surface Treatment

฿ 2,534.09

1 Piece(s) 10 Day(s) 10Single-Action Mounted JigSUS30319.524.56~10SCS13NoneSUS420J2None

฿ 1,961.66

1 Piece(s) Same day 10Single-Action Mounted JigS45C19.524.56~10SCS13Electroless nickel platedS45CElectroless nickel plated

฿ 1,682.08

1 Piece(s) 8 Day(s) --S45C21.5316~14PolyamideElectroless nickel platedS45CElectroless nickel plated

฿ 2,649.55

1 Piece(s) 5 Day(s) 10Single-Action Mounted JigSUS30321.5316~14SCS13NoneSUS420J2None

฿ 2,033.73

1 Piece(s) 5 Day(s) 10Single-Action Mounted JigS45C21.5316~14SCS13Electroless nickel platedS45CElectroless nickel plated

฿ 1,792.69

1 Piece(s) 5 Day(s) -Single-Action Mounted JigSUS30327.53112 to 20Polyamide BlackNoneS45CHardening and tempering