(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a fastening part, an alternative to bolts, that allows single-action attachment/detachment of attachments and replacement of jigs involving switching equipment models.
It is one of the best product when you want to minimize flapping.
The wedge pushes the ball out and hits the tapered surface inside the case, pulling the plate in.
[Features]
·No tools needed: Anyone can easily tighten it.
·Fixed with single-action: single-action switching between clamp and unclamp.
·Fixed with the same strength no matter who does: It eliminates the variation in tightening force among personnel.
·Easy to see ON/OFF: You can tell at a glance by the direction of the knob whether it is fixed or not.
When you want to minimize flapping
*This Quarter-Turn Clamp product should be used as a set with the Cam Receptacle.
Clamping force | 30 N/50 N |
---|---|
Width | ⌀25/⌀34 |
Features | · Clear ON and OFF ・ Also available in all stainless steel |
The wedge pushes the ball out and hits the tapered surface inside the case, pulling the plate in.
Replace star wheel and guide
Replacing attachments for conveyer systems
Part Number |
---|
QCWE1034-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Body Material | Length L (mm) | Main Body Height H (mm) | Applicable Plate Thickness (mm) | Knob Material | Main Body Surface Treatment | Shaft Material | Shaft Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,792.69 | IMAO | 1 Piece(s) | 5 Day(s) | - | Single-Action Mounted Jig | SUS303 | 27.5 | 31 | 12 to 20 | Polyamide Black | None | S45C | Hardening and tempering |
Loading...
Please check the type/dimensions/specifications of the part QCWE1034-20 in the [Single-Action Attachment/Release] Wedge Lock Clamper series.
Part Number |
---|
QCWE0625-10S |
QCWE1034-14-DEL |
QCWE1034-14-SUS |
QCWE1034-14S |
QCWE1034-20-SUS |
QCWE1034-20S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Body Material | Length L (mm) | Main Body Height H (mm) | Applicable Plate Thickness (mm) | Knob Material | Main Body Surface Treatment | Shaft Material | Shaft Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,961.66 | 1 Piece(s) | Same day | 10 | Single-Action Mounted Jig | S45C | 19.5 | 24.5 | 6~10 | SCS13 | Electroless nickel plated | S45C | Electroless nickel plated | ||
฿ 1,682.08 | 1 Piece(s) | 8 Day(s) | - | - | S45C | 21.5 | 31 | 6~14 | Polyamide | Electroless nickel plated | S45C | Electroless nickel plated | ||
฿ 2,649.55 | 1 Piece(s) | 5 Day(s) | 10 | Single-Action Mounted Jig | SUS303 | 21.5 | 31 | 6~14 | SCS13 | None | SUS420J2 | None | ||
฿ 2,033.73 | 1 Piece(s) | 5 Day(s) | 10 | Single-Action Mounted Jig | S45C | 21.5 | 31 | 6~14 | SCS13 | Electroless nickel plated | S45C | Electroless nickel plated | ||
฿ 2,649.55 | 1 Piece(s) | 5 Day(s) | 10 | Single-Action Mounted Jig | SUS303 | 27.5 | 31 | 12~20 | SCS13 | None | SUS420J2 | None | ||
฿ 2,033.73 | 1 Piece(s) | 5 Day(s) | 10 | Single-Action Mounted Jig | S45C | 27.5 | 31 | 12~20 | SCS13 | Electroless nickel plated | S45C | Electroless nickel plated |
How can we improve?
How can we improve?