1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Single-Action Attachment/Release] Cam Case (for Thumb Turn Clamper and Free Approach)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • [Single-Action Attachment/Release] Cam Case (for Thumb Turn Clamper and Free Approach)
  • [Single-Action Attachment/Release] Cam Case (for Thumb Turn Clamper and Free Approach)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 670.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A clamping part used in place of a bolt. Allows single-action tool-free replacement of jigs or the addition/removal of attachments when changing equipment setups.
[Features]
· No tools required: Can be easily tightened by anyone.
· Single-action fastening: Switch between clamped and unclamped in a single-action.
· Fastened to the same strength by anyone: Eliminates variation in the fastening force by the person in charge.
· ON/OFF status can be seen at a glance: Simply check the direction the knob is facing to see whether it is fastened or not.

 
Part Number
QCTH0525-B
QCTH0525-B-SUS
QCTH0525-N
QCTH0525-N-SUS
QCTH0834-B-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Body Material Mounting Type Applicable base thickness
(mm)
Main Body Surface Treatment Hole diameter d1
(mm)

฿ 710.93

IMAO 1 Piece(s) Same day --SCM440For RecessingOver 10Electroless nickel plated26

฿ 1,033.03

CAM CASE 1 Piece(s) Same day 10Single-Action Mounted JigSCS24For RecessingOver 10None26

฿ 670.07

IMAO 1 Piece(s) 5 Day(s) --SCM440For Sheet6~10Electroless nickel plated25

฿ 1,181.39

CLAMPS 1 Piece(s) 5 Day(s) 10Single-Action Mounted JigSCS24For Sheet6~10None25

฿ 1,316.54

CLAMPS 1 Piece(s) Same day 10Single-Action Mounted JigSCS24For RecessingOver 12None33

Loading...

  1. 1