1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Vertical Type Toggle Clamp ST-VTC207

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Vertical Type Toggle Clamp ST-VTC207
  • Vertical Type Toggle Clamp ST-VTC207
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 565.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool-free clamp does not require tools.
[Features]
· Economy type·
[Applications]
· Used as a clamp for assembly, inspection, and welding jigs.

Tool-Free Clamp (ST-VTC207) Features

立型トグルクランプ ST-VTC207:関連画像

Outline drawing (ST-VTC207U)

立型トグルクランプ ST-VTC207:関連画像

Outline drawing (ST-VTC207S)

TypeMain BodyArmGripBolt, NutPad
ST-VTC-USPCC zinc platingSPCCPolyvinyl chlorideSUM41Chloroprene rubber (CR)
ST-VTC-SSM400A
立型トグルクランプ ST-VTC207:関連画像

Dimensional drawing

立型トグルクランプ ST-VTC207:関連画像

Dimensional drawing: ST-VTC207S (welding type)

立型トグルクランプ ST-VTC207:関連画像

Dimensional drawing (ST-VTC207U)

Part NumberLL1Clamping Pressure (kN)Weight (g)
ST-VTC207U10057.51.75300
ST-VTC207S98552.15315
Part Number
ST-VTC207S
ST-VTC207U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTightening Force
(N)
Clamp Screw Size Tip Screw Position Adjustment

฿ 649.27

CLAMPS 1 Piece(s) 7 Day(s) 102150-Not Adjustable (Fixed)

฿ 565.95

CLAMPS 1 Piece(s) Same day 101750[M8] M8Slide Adjustment

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Body Material SPCC Clamp Screw Material SUM41 (Bolt, Nut)+Chloroprene Rubber (Pad)
Product Category Main Body Tightening Force (Range Selectable)(N) 1050~2259 Tip Screw Type Bolt with Rubber