1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Steel Bar Slide Lock (QCSQ) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Square Steel Bar Slide Lock (QCSQ)
  • Square Steel Bar Slide Lock (QCSQ)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,072.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When the knob is in OFF position, there is a gap between the steel material and shaft, allowing left/right slide of steel material.
· When the knob is in ON position, the shaft is inserted in the gap between steel material and wedge, locking the left/right slide of steel material.

 
Part Number
QCSQ1212-BK
QCSQ1212-SSALE
QCSQ1616-BK
QCSQ1616-OGSALE
QCSQ1616-S
QCSQ2509-OGSALE
QCSQ2509-S
QCSQ2512-BK
QCSQ2512-OGSALE
QCSQ2512-S
QCSQ3212-BK
QCSQ3212-OG
QCSQ3212-S
QCSQ3216-OG
QCSQ3216-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCollar Applicable Steel Material Thickness T
(mm)
Length L
(mm)
Main Body Height H
(mm)
Steel Material Width W
(mm)
Knob Material

฿ 2,161.71

CLAMPS 1 Piece(s) 5 Day(s) 10Black12403612Polyamide

฿ 2,303.15

฿ 1,372.22

CLAMPS 1 Piece(s) Same day 10Gray12403612SCS13

฿ 2,072.22

CLAMPS 10 Piece(s) 7 Day(s) 10Black16404016Polyamide

฿ 2,072.22

฿ 1,150.91

CLAMPS 1 Piece(s) Same day 10Orange16404016Polyamide

฿ 2,303.15

CLAMPS 10 Piece(s) 7 Day(s) 10Gray16404016SCS13

฿ 2,226.18

฿ 1,233.08

CLAMPS 1 Piece(s) Same day 10Orange9503725Polyamide

฿ 2,457.11

CLAMPS 1 Piece(s) 5 Day(s) 10Gray9503725SCS13

฿ 2,226.18

CLAMPS 10 Piece(s) 7 Day(s) 10Black12504025Polyamide

฿ 2,337.36

฿ 1,236.23

CLAMPS 1 Piece(s) Same day 10Orange12504025Polyamide

฿ 2,457.11

CLAMPS 10 Piece(s) 7 Day(s) 10Gray12504025SCS13

฿ 2,226.18

CLAMPS 10 Piece(s) 7 Day(s) 10Black12504032Polyamide

฿ 2,461.23

CLAMPS 1 Piece(s) 5 Day(s) 10Orange12504032Polyamide

฿ 2,457.11

CLAMPS 10 Piece(s) 7 Day(s) 10Gray12504032SCS13

฿ 2,448.86

CLAMPS 10 Piece(s) 7 Day(s) 10Orange16504432Polyamide

฿ 2,457.11

CLAMPS 10 Piece(s) 7 Day(s) 10Gray16504432SCS13

Loading...

  1. 1

Basic Information

Type Clamp Unit Body Material Die-cast zinc Knob Type Plastic knob
Main Body Surface Treatment Chrome plated Shaft Material Stainless steel