(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tool-free clamp does not require tools (ST-VTC201).
[Features]
· Economy type·
[Applications]
· Used as a clamp for assembly, inspection, and welding jigs.
Outline drawing (ST-VTC201)
Dimensional drawing (top view)
Dimensional drawing (side view)
Main Body | Grip | Bolt, Nut | Pad |
---|---|---|---|
SPCC zinc plating | Polyvinyl chloride | SUM41 | Chloroprene rubber (CR) |
Part Number | Clamping Pressure (kN) | Weight (g) |
---|---|---|
ST-VTC201U | 0.5 | 330 |
Part Number |
---|
ST-VTC201U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 358.41 | CLAMPS | 1 Piece(s) | 5 Day(s) | 10 |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 500 | Body Material | SPCC |
---|---|---|---|---|---|
Clamp Screw Size | M5 | Clamp Screw Material | SUM41 (Bolt, Nut)+Chloroprene Rubber (Pad) | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | 500~1049 | Tip Screw Type | Bolt with Rubber | Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part ST-VTC201U in the Vertical Type Toggle Clamp ST-VTC201 series.
How can we improve?
How can we improve?