1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Single-Action Attachment/Release] Case (for Wedge Lock Clamper/Button Lock Clamper)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 342.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A clamping part used in place of a bolt. Allows single-action tool-free replacement of jigs or the addition/removal of attachments when changing equipment setups.
[Features]
· No tools required: Can be easily tightened by anyone.
· Single-action fastening: Switch between clamped and unclamped in a single-action.
· Fastened to the same strength by anyone: Eliminates variation in the fastening force by the person in charge.

 
Part Number
QCBU0608-M12
QCBU0608-M12SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Body Material Applicable Button Lock Clamper Main Body Surface Treatment

฿ 342.04

IMAO 1 Piece(s) Same day 10Single-Action Mounted JigS45CQCBU0608-10Electroless nickel plated

฿ 345.43

IMAO 1 Piece(s) Same day --SUS303QCBU0608-10-SUSNone

Loading...

  1. 1

Basic Information

Main Body Height H(mm) 15 Mounting Type One-touch Applicable base thickness(mm) 6 or more