(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A clamping part used in place of a bolt. Allows single-action tool-free replacement of jigs or the addition/removal of attachments when changing equipment setups.
Ideal when rotating parts are to be fixed without rattling.
Wedge pushes the balls out and pulls the plate into the case on tapered surface.
[Features]
· No tools required: Can be easily tightened by anyone.
· Single-action fastening: Switch between clamped and unclamped in a single-action.
· Fastened to the same strength by anyone: Eliminates variation in the fastening force by the person in charge.
The manufacturer can loan out samples. Please apply below.
Sample Loaning Application Form
Part Number |
---|
QCBU0608-10 |
QCBU0608-10-SUS |
QCBUS0608-10 |
QCBUS0608-10SUS |
QCBUS1012-16SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Body Material | Main Body Height H (mm) | Applicable Plate Thickness (mm) | Specifications | Main Body Surface Treatment | Width W (mm) | Hole diameter d1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,667.00 | IMAO | 1 Piece(s) | Same day | 10 | Single-Action Mounted Jig | S45C | 22 | 6~10 | Standard Type | Electroless nickel plated | 10 | M8X1.25 | ||
฿ 2,038.33 | IMAO | 1 Piece(s) | Same day | - | - | SUS303 | 22 | 6~10 | Stainless Steel Type | Electroless nickel plated | 10 | M8X1.25 | ||
฿ 1,088.93 ฿ 576.48 | ONE-TOUCH CONNECTION | 1 Piece(s) | Same day | 10 | Single-Action Mounted Jig | S45C | 22 | 6~10 | Straight Type | Electroless nickel plated | 10 | M8X1.25 | ||
฿ 1,511.18 ฿ 883.13 | ONE-TOUCH CONNECTION | 1 Piece(s) | Same day | 10 | Single-Action Mounted Jig | SUS303 | 22 | 6~10 | Straight Stainless Steel Type | None | 10 | M8X1.25 | ||
฿ 1,654.56 | ONE-TOUCH CONNECTION | 1 Piece(s) | 5 Day(s) | 10 | Single-Action Mounted Jig | SUS303 | 34.5 | 6~16 | Straight Stainless Steel Type | None | 13 | M12X1.5 |
Loading...
How can we improve?
How can we improve?