Pull Type Toggle Clamp (ST-PAH)

Brand :
IMAO
Caution
Product Description
An affordable pull-type toggle clamp.
[Features]
· More affordable than other products.
· Economy type.
[Applications]
· Used as a clamp for assembly, inspection and welding jig.
As Clamp For Assembly, Inspection, And Welding Jigs

ST-PAH323 external appearance

ST-PAH331 external appearance

ST-PAH341 external appearance
Dimensional drawing

Dimensional drawing of ST-PAH series
| Part Number | L3 | H1 | L4 | L | H | W | L1 | W1 | d | P3 | L2 | T | P1 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| (min.) | (max.) | |||||||||||||
| ST-PAH323 | 14 | 27 | 12 | 11 | 79.5 | 32 | 28 | 20.3 | 13.2 | 4.2 | 10 | 26 | 2 | 19 |
| ST-PAH331 | 15.5 | 45 | 16 | 13 | 123 | 45 | 45 | 25.4 | 17.5 | 6.7 | 14.6 | 35.1 | 3 | 31.8 |
| ST-PAH341 | 22 | 42 | 23.7 | 19 | 168.5 | 74 | 54.1 | 38 | 31.2 | 8.5 | 19.1 | 60.6 | 4 | 38.1 |
| Part Number | P2 | W2 | L6 | D | M | L5 | P | Clamping Pressure (kN) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|
| ST-PAH323 | 16 | 4.5 | 5 | 4 | M4 | 25 | 19 | 1.5 | 100 |
| ST-PAH331 | 19.1 | 6.6 | 8 | 5 | M5 | 45 | 28 | 2.5 | 220 |
| ST-PAH341 | 41.4 | 8 | 9.6 | 8 | M8 | 52 | 44.5 | 9 | 1,000 |