Push Type Toggle Clamp with Lock Mechanism ST-HTC

Brand :
IMAO
Caution
Product Description
An affordable push-type toggle clamp (with lock mechanism).
[Features]
· More affordable than other products.
· Accessories: 1 bolt with pad (M10 overall length 86L, thread section 68L), 2 M10 nuts.
· With lock mechanism.
[Applications]
· A clamp for assembly, inspection, and welding jigs, etc.
Push Type Toggle Clamp With Lock Mechanism

ST-HTC603-L external appearance

ST-HTC603-L dimensional drawing
| Main Body | Base | Shaft |
|---|---|---|
| SPCC | SCM440 | S45C |
| Grip | Bolt, Nut | Pad |
| Polyvinyl chloride | SUM41 | Chloroprene rubber (CR) |
| Part Number | S | M | L3 | D | H1 | L | H | W | L2 | L4 | T | d |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ST-HTC603-L | 31.8 | M8 | 25 | 11 | 24 | 123 | 87 | 48 | 52 | 52.1 | 5 | 6.7 |
| Part Number | P | P1 | W1 | L5 | L1 | Clamping Pressure (kN) | Weight (g) |
|---|---|---|---|---|---|---|---|
| ST-HTC603-L | 33 | 36.5 | 7.5 | 7.8 | 81 | 3 | 380 |