Horizontal Type Toggle Clamp with Lock Mechanism (ST-H305)

Brand :
IMAO

Caution

    Product Description

    Cost effective horizontal-type toggle clamp (with lock mechanism).
    [Features]
    · More affordable than other products.
    · Available with lock mechanism
    [Applications]
    · As a clamp for assembly, inspection and welding jigs.

    Push Type Toggle Clamp With Lock Mechanism

    Main body: SPCC, Grip: polyvinyl chloride, Bolts/nuts: SUM41, Pad: chloroprene rubber (CR)

    ST-H305U-L external appearance

    ST-H305U-L external appearance

    Dimensional drawing of ST-H305U-L (with lock mechanism)

    Dimensional drawing of ST-H305U-L (with lock mechanism)

    Dimensional drawing of horizontal type toggle clamp

    Dimensional drawing of horizontal type toggle clamp

    Part NumberMH2H3dPLHWL2L3Td1P1P2
    ST-H305U-LM53313.55.58593825.43026.124.51613.5
    Part NumberW2L4L5L1H1H4W1W3Clamping Pressure
    (kN)
    Weight
    (g)
    ST-H305U-L4.76.317.5285789.5320.570
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Horizontal Type Toggle Clamp with Lock Mechanism (ST-H305) | IMAO | MISUMI Thailand