1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal-Type Toggle Clamp (ST-H305, ST-H307)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Horizontal-Type Toggle Clamp (ST-H305, ST-H307)
  • Horizontal-Type Toggle Clamp (ST-H305, ST-H307)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 345.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An affordable, horizontal-type toggle clamp.
[Features]
· More affordable than other products.
· Economy type.
[Applications]
· As a clamp for assembly, inspection and welding jigs.

Economy Push Type Toggle Clamp

Main body: SPCC, Grip: polyvinyl chloride, Bolts/nuts: SUM41, Pad: chloroprene rubber (CR)

ST-H305U external appearance

ST-H305U external appearance

ST-H307U external appearance

ST-H307U external appearance

Dimensional drawing of ST-H305U, ST-H307U

Dimensional drawing of ST-H305U, ST-H307U

Dimensional drawing of ST-H305U, ST-H307U

Dimensional drawing of ST-H305U, ST-H307U

Part NumberMH2H3dPLHWL2L3Td1P1P2
ST-H305UM53313.55.58593825.43026.124.51613.5
ST-H307UM86623.58.517936246.64643.63729.423
Part NumberW2L4L5L1H1H4W1W3Clamping Pressure
(KN)
Weight
(g)
ST-H305U4.76.317.5285789.5320.570
ST-H307U8.610.32243931314.5511.5250
Part Number
ST-H305U
ST-H307USALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTightening Force
(N)
Clamp Screw Size Movable Range of Arm Movable Range of Lever

฿ 345.69

IMAO 1 Piece(s) 8 Day(s) 10500[M5] M593°180°

฿ 584.37

฿ 329.58

IMAO 1 Piece(s) Same day 101500[M8] M887°175°

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Body Material SPCC Clamp Screw Material SUM41 (Bolt, Nut)+Chloroprene Rubber (CR)
Tightening Force (Range Selectable)(N) 500~2279 Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment