(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tool-free clamp does not require tools (ST-H215, ST-H225).
[Features]
· Economy type·
[Applications]
· Used as a clamp for assembly, inspection, and welding jigs.
Outline drawing (ST-H215U)
Outline drawing (ST-H225U)
Dimensional drawing of ST-H215U / ST-H225U
Main Body | Grip | Bolt, Nut | Pad |
---|---|---|---|
SPCC Zinc plating | Polyvinyl chloride | SUM41 | Chloroprene rubber (CR) |
Part Number | M | H2 | H3 | d | P | L | H | L1 | T |
---|---|---|---|---|---|---|---|---|---|
ST-H215U | M6 | 55 | 27 | 7 | 35 | 148 | 39 | 63 | 2.5 |
ST-H225U | M8 | 66 | 34 | 8.5 | 33 | 178 | 47 | 73.5 | 3 |
Part Number | L2 | H1 | H4 | W1 | Clamping Pressure (kN) | Weight (g) |
---|---|---|---|---|---|---|
ST-H215U | 21 | 96 | 12 | 12 | 1 | 150 |
ST-H225U | 34 | 116 | 13 | 14.5 | 2.25 | 260 |
Part Number |
---|
ST-H215U |
ST-H225U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tightening Force (N) | Clamp Screw Size | Movable Range of Arm | Movable Range of Lever |
---|---|---|---|---|---|---|---|---|---|---|
฿ 497.40 ฿ 278.49 | CLAMPS | 1 Piece(s) | Same day | 10 | 1000 | [M6] M6 | 86° | 60° | ||
฿ 550.08 ฿ 304.91 | IMAO | 1 Piece(s) | Same day | 10 | 2250 | [M8] M8 | 88° | 65° |
Loading...
Attaching Method | Flange Base | Body Material | SPCC | Clamp Screw Material | SUM41 (Bolt, Nut)+Chloroprene Rubber (CR) |
---|---|---|---|---|---|
Tightening Force (Range Selectable)(N) | 500~2279 | Tip Screw Type | Bolt with Rubber | Tip Screw Position Adjustment | Slide Adjustment |
How can we improve?
How can we improve?