(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An affordable, horizontal-type toggle clamp.
[Features]
· More affordable than other products.
· Economy type.
[Applications]
· As a clamp for assembly, inspection and welding jigs.
ST-H213U
ST-H227U
ST-H237U
ST-H245U
Part Number | θ | θ1 | M | H2 | H3 | d | P | L | H | W | L1 | L2 | T | d1 | d2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ST-H213U | 90° | 60° | M5 | 33 | 19.5 | 6 | 24 | 109 | 36 | 28 | 39.5 | 25.5 | 2 | 4.3 | - |
ST-H217U | 92° | 76° | M6 | 55 | 27 | 7.2 | 42 | 166 | 52 | 41.1 | 63 | 37.6 | 3 | 5.5 | 4.7 |
ST-H227U | 62° | M8 | 66 | 34 | 8.8 | 41 | 190 | 62 | 44 | 72 | 39.6 | 6.8 | |||
ST-H237U | 92° | 63° | M10 | 86 | 44 | 11 | 80 | 275 | 80 | 58 | 106.5 | 57.2 | 4 | 8.5 | 5.7 |
ST-H245U | 105° | 67° | M12 | 116 | 58 | 13 | 325 | 109.5 | 68.6 | 130 | 66.8 | 5 | - | - |
Part Number | P1 | P2 | P3 | P4 | W2 | L3 | L4 | H1 | H4 | W1 | Clamping Pressure (kN) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ST-H213U | 19 | 17.6 | 13.5 | - | 4.5 | 6 | 11 | 72 | 9.5 | 10 | 0.7 | 70 |
ST-H217U | 29.5 | 23.7 | 26.2 | 13.1 | 5.8 | 5.7 | 14 | 110 | 12.5 | 13.2 | 1 | 190 |
ST-H227U | 31.6 | 26.6 | 6.2 | 6.7 | 25 | 124 | 14.3 | 14.8 | 2.25 | 300 | ||
ST-H237U | 43 | 39 | 41.4 | 20.7 | 7.5 | 7.9 | 18 | 183 | 19 | 19 | 3.5 | 750 |
ST-H245U | - | - | - | - | 13.6 | 12.7 | 40 | 213 | 25.4 | 23 | 4.5 | 1,400 |
Part Number |
---|
ST-H227U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tightening Force (N) | Body Material | Clamp Screw Size | Arm Length L (mm) | Tightening Force (Range Selectable) (N) | Movable Range of Arm | Movable Range of Lever |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 611.01 | CLAMPS | 1 Piece(s) | Same day | 10 | 2250 | [Steel] SPCC | [M8] M8 | 72 | 500~2279 | 92° | 62° |
Loading...
Attaching Method | Flange Base | Clamp Screw Material | SUM41 (Bolt, Nut)+Chloroprene Rubber (CR) | Tip Screw Type | Bolt with Rubber |
---|---|---|---|---|---|
Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part ST-H227U in the Horizontal Toggle Clamp (ST-H213 to 245) series.
Part Number |
---|
ST-H213U |
ST-H217U |
ST-H237U |
ST-H245U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Tightening Force (N) | Body Material | Clamp Screw Size | Arm Length L (mm) | Tightening Force (Range Selectable) (N) | Movable Range of Arm | Movable Range of Lever |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 389.38 | 1 Piece(s) | Same day | 10 | 700 | [Steel] SPCC | [M5] M5 | 39.5 | 500~2279 | 90° | 60° | ||
฿ 476.32 | 1 Piece(s) | Same day | 10 | 1000 | [Steel] SPCC | [M6] M6 | 63 | 500~2279 | 92° | 76° | ||
฿ 842.74 | 1 Piece(s) | Same day | 10 | 3500 | [Steel] SPHD | [M10] M10 | 106.5 | 3000~ | 92° | 63° | ||
฿ 1,293.88 | 1 Piece(s) | 7 Day(s) | 10 | 4500 | [Steel] SPHD | [M12] M12 | 130 | 3000~ | 105° | 67° |
How can we improve?
How can we improve?