1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal Type Toggle Clamp (ST-H206)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Horizontal Type Toggle Clamp (ST-H206)
  • Horizontal Type Toggle Clamp (ST-H206)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 330.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An affordable, horizontal-type toggle clamp.
[Features]
· More affordable than other products.
· Economy type.
[Applications]
· A clamp for assembly, inspection, and welding jigs, etc.

Economy Horizontal Type Toggle Clamp

Main body: SPCC, Grip: polyvinyl chloride, Bolts/Nuts: SUM41, Pad: chloroprene rubber (CR)
ST-H206U, ST-H206HU (clamping pressure 0.5 kN, weight 40 g)

ST-H206U external appearance

ST-H206U external appearance

ST-H206HU external appearance

ST-H206HU external appearance

ST-H206HU dimensional drawing

ST-H206HU dimensional drawing

ST-H206U dimensional drawing

ST-H206U dimensional drawing

ST-H206 dimensional drawing

ST-H206 dimensional drawing

Part Number
ST-H206HUSALE
ST-H206U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSArm Height H
(mm)

฿ 330.86

฿ 192.59

IMAO 1 Piece(s) Same day 1020.5

฿ 374.03

CLAMPS 1 Piece(s) Same day 1012.5

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force(N) 500 Body Material SPCC
Clamp Screw Size M5 Clamp Screw Material SUM41 (Bolt, Nut)+Chloroprene Rubber (CR) Arm Length L(mm) 29
Tightening Force (Range Selectable)(N) 500~2279 Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment