(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tool-free clamp does not require tools (ST-H225).
[Features]
· With a lock mechanism for safety and security.
· Economy type.
[Applications]
· Used as a clamp for assembly, inspection, and welding jigs.
Outline drawing (ST-H225)
Dimensional drawing 1
Dimensional drawing 2
Main Body | Grip | Bolt, Nut | Pad |
---|---|---|---|
SPCC Zinc plating | Polyvinyl chloride | SUM41 | Chloroprene rubber (CR) |
Part Number | Clamping Pressure (kN) | Weight (g) |
---|---|---|
ST-H225U-L | 2.25 | 315 |
Part Number |
---|
ST-H225U-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 979.44 | CLAMPS | 1 Piece(s) | 5 Day(s) | 10 |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 2250 | Body Material | SPCC |
---|---|---|---|---|---|
Clamp Screw Size | M8 | Clamp Screw Material | SUM41 (Bolt, Nut)+Chloroprene Rubber (CR) | Tightening Force (Range Selectable)(N) | 500~2279 |
Tip Screw Type | Bolt with Rubber | Tip Screw Position Adjustment | Slide Adjustment | Movable Range of Arm | 88° |
Movable Range of Lever | 65° |
Please check the type/dimensions/specifications of the part ST-H225U-L in the Horizontal Type Toggle Clamp (with Lock Function) ST-H225 series.
How can we improve?
How can we improve?