1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Action Flex Locator (Tapered Cam Bushing) (CP727)

IMAO

Single-Action Flex Locator (Tapered Cam Bushing) (CP727)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,564.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unclamp position / clamp end position can be 2 points within 360°.
· Either of these positions can be used according to workability.

 
Part Number
CP727-0840R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,564.16

฿ 853.87

IMAO 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Bushing Basic Shape Flanged O.D. Tolerance g6
Fixing Support No Material SCM440 Surface Treatment Heat Treatment Process (Soft Nitriding Process)
I.D. Shape Circle (With Pin Insert Shape) Inner Diameter(mm) 8 Outer Diameter(mm) 32

Please check the type/dimensions/specifications of the part CP727-0840R in the Single-Action Flex Locator (Tapered Cam Bushing) (CP727) series.