1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flex Locator (Protection Cover) CP725-P【1-330 Pieces Per Package】

Flex Locator (Protection Cover) CP725-P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 180.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Main Body: A5056. Red. Bolt: SCM435. Black oxide coating. Attach it to the screw hole in the center of the taper bushing and use it as a protective cover.

Specification

●SPQ(bag):10

Materials

●Steel for Spring (S50CM to S70CM or SK equivalent material)
●Surface Treatment: Trivalent Chromate Finishing
Part Number
CP725-16032P
CP725-25050P
CP725-38070P
CP725-56095P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable Tapered Bushing

฿ 392.00

PINS 1 Piece(s) 8 Day(s) 10CP725-16032

฿ 180.00

LOCATING PARTS 1 Pack(s)

330 Pieces Per Package

1 Day(s) 10CP725-25050

฿ 180.00

LOCATING PARTS 1 Pack(s)

300 Pieces Per Package

1 Day(s) 10CP725-38070

฿ 180.00

LOCATING PARTS 1 Pack(s)

230 Pieces Per Package

1 Day(s) 10CP725-56095

Loading...

  1. 1
 

Basic Information

Type Protection Covers