(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· When air is supplied, the choke rises and lock of the ball is released, producing the unlocked state.
· When the air is exhausted, the choke is lowered by the force of the spring, and the ball is pushed out strongly to retract the locating bushing.
· Maintains a clamped state even in places without air.
· Switching between clamping and unclamping can be done instantaneously, making it ideal for setting up production equipment.
· Positioning repeatability accuracy ±10 μm. High repetition positioning accuracy can be achieved because the ball evenly lifts and clamps while centering the locating bushing.
Type | Bushing | Basic Shape | Flanged | O.D. Tolerance | g6 |
---|---|---|---|---|---|
Fixing Support | No | Material | S45C | Surface Treatment | Electroless Nickel Plating |
I.D. Shape | Round shape |
Please check the type/dimensions/specifications of the part AMWF18-BU in the Air Flex Locator (Locate Bush) (AMWF-BU) series.
Part Number |
---|
AMWF26-BU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Diameter (mm) | Outer Diameter (mm) |
---|---|---|---|---|---|---|---|
฿ 1,948.71 | 1 Piece(s) | 5 Day(s) | 10 | 16.1 | 25 |
How can we improve?
How can we improve?